IESNA:LM-63-2002
[TEST]P1056054
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1683
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
845 838.8 835 828.8 820.7 809.5 796.5 781.6 764.8 746.1
725.6 703.2 679.6 655.3 629.2 602.5 575.1 547.2 517.9 488.1
456.4 425.9 394.8 363.7 332 300.3 268 233.8 201.5 171
138 108.8 80.8 54.7 31.1 11.2 0
845 848.7 844.4 835 822 806.4 787.8 767.3 745.5 721.2
695.8 668.4 639.8 610.6 580.1 548.4 516.7 484.4 452 419.1
386.1 352.5 319.6 286.6 254.3 222.6 191.5 161.7 131.8 104.5
83.9 65.9 49.1 34.2 21.1 9.9 0
845 841.2 833.2 817.6 799 778.4 754.2 727.5 698.9 667.8
635.4 600.6 565.2 529.1 493.1 456.4 420.9 386.1 352.5 318.3
286 254.9 224.5 196.5 167.9 146.7 128.7 112.5 96.4 81.5
67.2 54.1 41.7 29.8 19.3 9.3 0
845 842.5 828.8 809.5 787.2 761.7 733.7 701.4 665.3 628
589.4 550.3 511.1 471.9 433.4 396.1 358.8 323.9 291.6 261.1
231.3 202.1 180.9 164.1 146.7 129.9 114.4 100.7 87 74
61.6 50.4 38.5 28 18 8.1 0
845 843.7 832.5 813.3 789 762.9 731.2 696.4 659.7 619.9
578.2 536 496.2 456.4 417.8 379.9 345.7 312.1 280.4 250.6
220.1 196.5 178.4 161.7 144.2 128.7 113.8 100.1 87 74
62.2 50.4 39.2 28 18 8.7 0
